Menu Search

Nut Protection Cap M12 43.0 mm PP Yellow

This secure cover base is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the cover cap components (036007213211).
Item code:

036007113211

7700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3196
500 - 999 £ 0.3126
1000 + £ 0.3071
Standard pack: 100

Order in multiple of 100

Total price:

£ 31.96

100 x £ 0.3196

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M12
Component Type Base
Material PP
Colour Yellow
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us