Menu Search

Secure Cover Caps

In stock

Secure Cover Caps and Bases are used to neatly conceal fastening components. They offer ideal environmental protection for exposed joints on a range of outdoor equipment.

Thanks to the vibrant colours that these caps are available in, they are particularly suitable for use on children's playground and gymnasium apparatus. They can also be used in Point of Sale and furniture applications. The cover cap securely snaps into place, with minimum effort; covering the heads of bolts, screws, nuts and washers.

Each cap and base is available in a choice of six colour options that can be mixed and matched to create a truly customised appearance to your finished application.

  • Material: Polypropylene (PP)
  • Colours: Black, Blue, Green, Red, White and Yellow
  • Cover Caps and Bases are sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
50 results
Product SKUs information
Item Code Price range Availability Bolt Thread D d2 Colour d1 H Component Type View
£ 0.3682 - £ 0.3835 8100 In stock
Black
Washer
£ 0.11 - £ 0.1146 2122 In stock
M6
White
Base
£ 0.1239 - £ 0.1292 21991 In stock
M8
Green
Base
£ 0.1239 - £ 0.1292 4685 In stock
M8
Red
Base
£ 0.2028 - £ 0.2112 9106 In stock
M10
White
Base
£ 0.15 - £ 0.1556 20564 In stock
M10
Blue
Cap
£ 0.2779 - £ 0.2904 16676 In stock
M12
Black
Base
£ 0.1653 - £ 0.1723 Request the lead time here
M12
White
Cap
£ 0.1035 - £ 0.1078 22385 In stock
M8
Black
Cap
£ 0.11 - £ 0.1146 17735 In stock
M6
Green
Base
£ 0.0915 - £ 0.0954 29160 In stock
M6
Red
Cap
£ 0.1035 - £ 0.1078 10490 In stock
M8
White
Cap
£ 0.15 - £ 0.1556 25008 In stock
M10
Red
Cap
£ 0.11 - £ 0.1146 17172 In stock
M6
Red
Base
£ 0.1239 - £ 0.1292 26848 In stock
M8
White
Base
£ 0.2028 - £ 0.2112 25467 In stock
M10
Green
Base
£ 0.2028 - £ 0.2112 28325 In stock
M10
Red
Base
£ 0.2779 - £ 0.2904 2284 In stock
M12
Blue
Base
£ 0.1653 - £ 0.1723 11699 In stock
M12
Green
Cap
£ 0.1653 - £ 0.1723 3789 In stock
M12
Yellow
Cap
  • of 3
Nut Protection Cap 12.4 mm 43.8 mm PP Black

036008111411

Price Range
£ 0.3835 - £ 0.3682

Stock Levels
8100 In stock
Attributes
  • Component Type
    Washer
  • Material
    PP
  • Colour
    Black
  • Commodity Code
    3926909790
Nut Protection Cap M6 25.0 mm PP White

036001111311

Price Range
£ 0.1146 - £ 0.11

Stock Levels
2122 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3926909790
Nut Protection Cap M8 32.0 mm PP Green

036003100811

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
21991 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3923509000
Nut Protection Cap M8 32.0 mm PP Red

036003112411

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
4685 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3923509000
Nut Protection Cap M10 38.0 mm PP White

036005111311

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
9106 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3926909790
Nut Protection Cap M10 38.0 mm PP Blue

036005208711

Price Range
£ 0.1556 - £ 0.15

Stock Levels
20564 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Cap
  • Material
    PP
  • Colour
    Blue
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Black

036007111411

Price Range
£ 0.2904 - £ 0.2779

Stock Levels
16676 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    Black
  • Commodity Code
    3923509000
Nut Protection Cap M12 12.4 mm 43.0 mm PP White

036007211311

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
Request the lead time here
Attributes
  • Bolt Thread
    M12
  • Component Type
    Cap
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3926909790
Nut Protection Cap M8 8.3 mm 32.0 mm PP Black

036003211411

Price Range
£ 0.1078 - £ 0.1035

Stock Levels
22385 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Cap
  • Material
    PP
  • Colour
    Black
  • Commodity Code
    3923509000
Nut Protection Cap M6 25.0 mm PP Green

036001100811

Price Range
£ 0.1146 - £ 0.11

Stock Levels
17735 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3926909790
Nut Protection Cap M6 6.3 mm 25.0 mm PP Red

036001212411

Price Range
£ 0.0954 - £ 0.0915

Stock Levels
29160 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Cap
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3926909790
Nut Protection Cap M8 8.3 mm 32.0 mm PP White

036003211311

Price Range
£ 0.1078 - £ 0.1035

Stock Levels
10490 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Cap
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3926909790
Nut Protection Cap M10 10.3 mm 38.0 mm PP Red

036005212411

Price Range
£ 0.1556 - £ 0.15

Stock Levels
25008 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Cap
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3926909790
Nut Protection Cap M6 25.0 mm PP Red

036001112411

Price Range
£ 0.1146 - £ 0.11

Stock Levels
17172 In stock
Attributes
  • Bolt Thread
    M6
  • Component Type
    Base
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3926909790
Nut Protection Cap M8 32.0 mm PP White

036003111311

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
26848 In stock
Attributes
  • Bolt Thread
    M8
  • Component Type
    Base
  • Material
    PP
  • Colour
    White
  • Commodity Code
    3923509000
Nut Protection Cap M10 38.0 mm PP Green

036005100811

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
25467 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3923509000
Nut Protection Cap M10 10.3 mm 38.0 mm PP Red

036005112411

Price Range
£ 0.2112 - £ 0.2028

Stock Levels
28325 In stock
Attributes
  • Bolt Thread
    M10
  • Component Type
    Base
  • Material
    PP
  • Colour
    Red
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Blue

036007108711

Price Range
£ 0.2904 - £ 0.2779

Stock Levels
2284 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Base
  • Material
    PP
  • Colour
    Blue
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Green

036007200811

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
11699 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Cap
  • Material
    PP
  • Colour
    Green
  • Commodity Code
    3926909790
Nut Protection Cap M12 43.0 mm PP Yellow

036007213211

Price Range
£ 0.1723 - £ 0.1653

Stock Levels
3789 In stock
Attributes
  • Bolt Thread
    M12
  • Component Type
    Cap
  • Material
    PP
  • Colour
    Yellow
  • Commodity Code
    3923509000