Menu Search

Luggagelock 2.0 mm (T) 150.0 mm (L) Red

Security Seal is easy to affix and remove. Can be used for sealing plastic boxes and containers.
Item code:

1255465

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 1.3079
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 1,307.90

1000 x £ 1.3079

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Polypropylene
Length 150.0 mm
Width 18.0 mm
Thickness 2.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us