Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.
Material: Steel, PP, HIPS Colour: Orange, Yellow, Red, Green, Natural, White, Blue Series Code: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | C | D | Material | A | B | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 20082468 | £ 0.0195 - £ 0.0195 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
|
| £ 0.5403 - £ 0.5403 | Request the lead time here |
0.583 in
14.8 mm
|
0.937 in
23.8 mm
|
HIPS
|
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
ZipLock
|
||
| £ 0.0229 - £ 0.0229 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
||
| £ 0.5403 - £ 0.5403 | Request the lead time here |
0.583 in
14.8 mm
|
0.937 in
23.8 mm
|
HIPS
|
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
ZipLock
|
||
| £ 0.011 - £ 0.011 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
||
| £ 1.3541 - £ 1.3541 | 2000 In stock |
5.906 in
150.0 mm
|
0.079 in
2.0 mm
|
PP
|
0.709 in
18.0 mm
|
1.969 in
50.0 mm
|
LuggageLock
|
||
| £ 0.3606 - £ 0.3606 | Request the lead time here |
0.906 in
23.0 mm
|
0.425 in
10.8 mm
|
PP
|
0.807 in
20.5 mm
|
0.591 in
15.0 mm
|
Arrowlock
|
||
| £ 0.2056 - £ 0.2056 | Request the lead time here |
0.327 in
8.3 mm
|
0.024 in
0.6 mm
|
Steel
|
8.465 in
215.0 mm
|
0.618 in
15.7 mm
|
SphereLock
|
||
| 20086602 | £ 0.019 - £ 0.019 | Request the lead time here |
0.583 in
14.8 mm
|
0.937 in
23.8 mm
|
HIPS
|
0.236 in
6.0 mm
|
0.453 in
11.5 mm
|
ZipLock
|
|
| £ 0.0195 - £ 0.0195 | Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
||
| Request the lead time here |
|
|
Steel
|
|
|
|
|||
| Request the lead time here |
|
|
PP
|
|
|
|
|||
| Request the lead time here |
0.787 in
20.0 mm
|
0.421 in
10.7 mm
|
PP
|
1.417 in
36.0 mm
|
0.394 in
10.0 mm
|
Arrowlock
|
|||
| Request the lead time here |
|
|
PP
|
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue