Menu Search

Adhesive Bumper Flat 12.7 mm 3.5 mm PU

Clear PU self-adhesive round buffer on a pad.
Item code:

461239

2998 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 2999 £ 0.1436
3000 + £ 0.1025
Standard pack: 3000

Order in multiple of 200

Total price:

£ 28.72

200 x £ 0.1436

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 200
Full Material Polyurethane
Shape Flat
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926300090
Overall Height 0.138 in
Base Diameter 0.5 in
Base Height 0.138 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us