Our range of Self-Adhesive Buffers, Stick On Rubber Feet and Rubber Bumpers & Stops are made from Felt or Polyurethane (PU). Our offer includes a variety of shapes, including round rubber feet, and different colour options to suit your purpose.
The adhesive felt pads come in brown or white. They can be used on the base of feet or inserts for smooth movement over floor surfaces.
The PU adhesive rubber bumpers are suitable for application temperatures ranging from 18C up to 65.5C. These stick on feet will not tarnish, scratch or discolour any surface.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Quantity Per Pad | Base Height | Overall Size | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2242 - £ 0.314 | 6912 In stock |
|
Clear
|
PU
|
|
|
20.5 mm
20.5 mm
|
|
||
| £ 0.0686 - £ 0.0961 | 14400 In stock |
|
Black
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| £ 0.1471 - £ 0.2059 | Request the lead time here |
|
Black
|
PU
|
|
|
12.7 mm
12.7 mm
|
|
||
| £ 0.1074 - £ 0.1504 | 23040 In stock |
|
Clear
|
PU
|
|
|
9.6 mm
9.6 mm
|
|
||
| £ 0.0693 - £ 0.0971 | 12300 In stock |
|
Clear
|
PU
|
|
|
9.5 mm
9.5 mm
|
|
||
| 10164730 | £ 0.0491 - £ 0.0688 | 14850 In stock |
|
Clear
|
PU
|
|
|
7.9 mm
7.9 mm
|
|
|
| £ 0.327 - £ 0.327 | 1500 In stock |
|
Black
|
PU
|
|
|
19.1 mm
19.1 mm
|
|
||
| £ 0.3404 - £ 0.4868 | Request the lead time here |
|
Grey
|
PU
|
|
|
19.0 mm
19.0 mm
|
|
||
| £ 0.3364 - £ 0.471 | 768 In stock |
|
Clear
|
PU
|
|
|
14.0 mm
14.0 mm
|
|
||
| £ 0.2409 - £ 0.2466 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.181 in
30.0 mm
|
30.0 mm
30.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0966 - £ 0.1006 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.709 in
18.0 mm
|
18.0 mm
18.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.9922 - £ 0.9922 | Request the lead time here |
Square
|
Black
|
PU
|
72
|
0.52 in
13.2 mm
|
20.5 mm
20.5 mm
|
0.807 in
20.5 mm
|
||
| 10247693 | £ 0.0972 - £ 0.136 | 38016 In stock |
|
Black
|
PU
|
|
|
10.0 mm
10.0 mm
|
|
|
| £ 0.781 - £ 0.781 | 230 In stock |
Round
|
Brown
|
Felt
|
|
2.362 in
60.0 mm
|
60.0 mm
60.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.0899 - £ 0.0936 | 1117 In stock |
Round
|
White
|
Felt
|
|
0.63 in
16.0 mm
|
16.0 mm
16.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.153 - £ 0.1559 | Request the lead time here |
Round
|
White
|
Felt
|
|
0.945 in
24.0 mm
|
24.0 mm
24.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.2976 - £ 0.3033 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.26 in
32.0 mm
|
32.0 mm
32.0 mm
|
1.26 in
32.0 mm
|
||
| £ 0.5967 - £ 0.608 | Request the lead time here |
Round
|
White
|
Felt
|
|
1.969 in
50.0 mm
|
50.0 mm
50.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.085 - £ 0.0868 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.551 in
14.0 mm
|
14.0 mm
14.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1258 - £ 0.1284 | Request the lead time here |
Round
|
Brown
|
Felt
|
|
0.866 in
22.0 mm
|
22.0 mm
22.0 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue