Quantity | Unit price |
---|---|
504 - 5039 | £ 0.3231 |
5040 + | £ 0.3176 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Width | 34.0 mm |
---|---|
Overall Width | 1.339 in |
Full Material | Felt |
Shape | Square |
Colour | Brown |
Material Flammability Standard | UL94 HB |
Commodity Code | 5602900000 |
Base Diameter | 34.0 mm |
Base Diameter | 1.339 in |
Base Height | 34.0 mm |
Base Height | 1.339 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue