Quantity | Unit price |
---|---|
100 + | £ 0.5983 |
Colour | Natural |
---|---|
Hole A Fix Type | Snap Lock Fix |
Base Length | 18.0 mm |
Base Length | 0.709 in |
Base Width | 18.0 mm |
Base Width | 0.709 in |
Spacer Length | 12.8 mm |
Spacer Length | 0.504 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue