Menu Search

Adhesive Base Spacer 12.7 mm 11.1 mm PA UL94 V-2

These adhesive base circuit board supports eliminate the need for a mounting hole on the chassis. They are quick and easy to install thanks to the quick release tab on the adhesive pad and the locking push-in lock that snaps the board into place.
Item code:

CBABS420A

797 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.2861
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 286.10

1000 x £ 0.2861

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material Rubber Based Adhesive
Colour Natural
Hole A Fix Type Snap Lock Fix
Hole B Fix Type Adhesive Fix
Base Length 12.7 mm
Base Width 12.7 mm
Spacer Length 11.1 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us