Quantity | Unit price |
---|---|
1000 + | £ 1.0135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Rubber Based Adhesive |
---|---|
Colour | Natural |
Hole A Fix Type | Snap Lock Fix |
Hole B Fix Type | Adhesive Fix |
Base Length | 12.7 mm |
Base Length | 0.5 in |
Base Width | 12.7 mm |
Base Width | 0.5 in |
Locking Head Height A | 2.0 mm |
Locking Head Height A | 0.079 in |
Spacer Length | 7.9 mm |
Spacer Length | 0.311 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.