Self Adhesive PCB Mounts, also known as PCB Pillars or PCB Support, provide insulation benefits, and help secure Printed Circuit Board (PCB) for a range of electronical assemblies and applications. Helping prevent short circuit and shock, PCB Support Pillars are used in most electronic objects, including; smartphones, tablets, desktop computers, and common kitchen appliances.
Our PCB Pillar range come with a double-sided adhesive tape that features a release tab for quick installation. The adhesive element eliminates the need for mounting holes on the chassis.
Available with snap-locking, push spacer and miniature options. Snap-locking types aid fast installation by hand.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|
£ 0.6545 - £ 0.6545 | 3300 In stock |
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.657 in
16.7 mm
|
||
LCBSB-10M-01A2 | £ 0.2292 - £ 0.239 | 3970 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.394 in
10.0 mm
|
|
£ 0.232 - £ 0.2417 | 890 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.551 in
14.0 mm
|
||
£ 0.2279 - £ 0.2376 | 18166 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.189 in
4.8 mm
|
||
LCBSB-8-01A2-RT | £ 0.2306 - £ 0.2404 | 11884 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.5 in
12.7 mm
|
|
LCBSBM-3-01A2 | £ 0.1834 - £ 0.1917 | 20430 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
|
£ 0.0961 - £ 0.1024 | 1768 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.437 in
11.1 mm
|
||
£ 1.9038 - £ 1.9871 | 163 In stock |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.343 in
8.7 mm
|
||
£ 0.1834 - £ 0.1917 | 6141 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
||
£ 0.1834 - £ 0.1917 | 7129 In stock |
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.2807 - £ 0.2807 | 1980 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
£ 0.3265 - £ 0.3265 | 2000 In stock |
0.079 in
2.0 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.2848 - £ 0.2848 | 1981 In stock |
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.283 in
7.2 mm
|
||
£ 0.2709 - £ 0.2709 | 995 In stock |
0.118 in
3.0 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.252 in
6.4 mm
|
||
£ 0.6072 - £ 0.6072 | 8086 In stock |
0.157 in
4.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.504 in
12.8 mm
|
||
£ 0.232 - £ 0.2417 | 8461 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.626 in
15.9 mm
|
||
£ 0.2334 - £ 0.2431 | 3781 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.874 in
22.2 mm
|
||
£ 0.2362 - £ 0.2459 | 4978 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
1.126 in
28.6 mm
|
||
LCBSB-6M-01A2 | £ 0.2279 - £ 0.2376 | 17378 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
0.701 in
17.8 mm
|
0.236 in
6.0 mm
|
|
£ 0.1834 - £ 0.1917 | 5299 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
0.5 in
12.7 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.