Quantity | Unit price |
---|---|
100 - 499 | £ 0.3847 |
500 - 999 | £ 0.3765 |
1000 + | £ 0.3696 |
Base Material | Rubber Based Adhesive |
---|---|
Colour | Natural |
Mounting Method | Adhesive |
Base Length | 19.0 mm |
Base Length | 0.748 in |
Base Width | 19.0 mm |
Base Width | 0.748 in |
Inside Width | 6.0 mm |
Inside Width | 0.236 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue