Quantity | Unit price |
---|---|
100 - 499 | £ 0.6197 |
500 - 999 | £ 0.6072 |
1000 + | £ 0.5947 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Mounting Method | Adhesive |
Base Length | 27.0 mm |
Base Length | 1.063 in |
Base Width | 27.0 mm |
Base Width | 1.063 in |
Inside Width | 12.0 mm |
Inside Width | 0.472 in |
Full Material | Polyamide 66 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.