Quantity | Unit price |
---|---|
100 - 499 | £ 0.7447 |
500 - 999 | £ 0.7297 |
1000 + | £ 0.7146 |
Colour | Natural |
---|---|
Mounting Method | Adhesive |
Base Length | 26.0 mm |
Base Length | 1.024 in |
Base Width | 26.0 mm |
Base Width | 1.024 in |
Inside Width | 18.0 mm |
Inside Width | 0.709 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue