Quantity | Unit price |
---|---|
250 + | £ 0.1601 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Based Adhesive |
---|---|
Colour | Silver |
Mounting Method | Adhesive |
Base Length | 11.3 mm |
Base Length | 0.445 in |
Base Width | 17.1 mm |
Base Width | 0.673 in |
Full Material | Aluminium |
Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue