Menu Search

Wing Knob 50.8 mm M6 PP Black

T Handle (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw and come with a prominent grip.
Item code:

KNH4-HEXT5-----

3590 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 £ 2.8628
400 - 1199 £ 1.3689
1200 + £ 1.0832
Standard pack: 400

Order in multiple of 40

Total price:

£ 114.51

40 x £ 2.8628

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Colour Black
Knob Material PP
Commodity Code 3926300090
Thread Material No Insert
Colour Black
Thread Size M6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us