Quantity | Unit price |
---|---|
35 - 349 | £ 2.5913 |
350 - 699 | £ 1.2372 |
700 + | £ 1.0056 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 31.8 mm |
---|---|
Hub Diameter | 1.252 in |
Hub Height | 7.1 mm |
Hub Height | 0.28 in |
Knob Diameter | 44.5 mm |
Knob Diameter | 1.752 in |
Knob Height | 21.8 mm |
Knob Height | 0.858 in |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Thread Material | No Insert |
Colour | Black |
Thread Size | M8 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.