Menu Search

Star Knob 44.5 mm M10 PP Black

Clamping Star (self-assembly) polypropylene Knob is designed for press-fit assembly with your fastener and comes with an ergonomic grip.
Item code:

KNH6-HEX5S3A---

1046 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
35 - 349 £ 1.9768
350 - 1399 £ 0.9414
1400 + £ 0.695
Standard pack: 350

Order in multiple of 35

Total price:

£ 69.19

35 x £ 1.9768

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hub Diameter 22.4 mm
Hub Height 19.1 mm
Knob Diameter 44.5 mm
Knob Height 31.8 mm
Knob Colour Black
Knob Material PP
Commodity Code 3926300090
Thread Material No Insert
Colour Black
Thread Size M10

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us