10558720
KNH6-HEXF4-----
| Quantity | Unit price |
|---|---|
| 35 - 349 | £ 2.8445 |
| 350 - 699 | £ 1.356 |
| 700 + | £ 1.0807 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Hub Diameter | 1.250 in |
|---|---|
| Hub Diameter | 31.8 mm |
| Hub Height | 7.1 mm |
| Hub Height | 0.280 in |
| Knob Diameter | 44.5 mm |
| Knob Diameter | 1.750 in |
| Knob Height | 21.8 mm |
| Knob Height | 0.860 in |
| Knob Colour | Black |
| Knob Material | PP |
| Commodity Code | 3926300090 |
| Thread Material | No Insert |
| Colour | Black |
| Thread Size | M10 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue