Quantity | Unit price |
---|---|
40 - 399 | £ 3.4284 |
400 - 1599 | £ 1.6339 |
1600 + | £ 1.3616 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hub Diameter | 24.9 mm |
---|---|
Hub Diameter | 0.98 in |
Hub Height | 9.1 mm |
Hub Height | 0.358 in |
Knob Diameter | 63.5 mm |
Knob Diameter | 2.5 in |
Knob Height | 25.4 mm |
Knob Height | 1 in |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Thread Material | No Insert |
Colour | Black |
Thread Size | M12 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue