Menu Search

Wing Knob 45.2 mm M10 Acetal Black

T Handle (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw and come with a prominent grip.
Item code:

KSM1----T6--5--

2498 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.3866
500 - 1499 £ 0.1841
1500 + £ 0.1659
Standard pack: 500

Order in multiple of 50

Total price:

£ 19.33

50 x £ 0.3866

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hub Height 12.7 mm
Knob Diameter 45.2 mm
Knob Height 20.3 mm
Grip Type Knurled Grip
Knob Colour Black
Knob Material Acetal
Commodity Code 3926300090
Thread Material No Insert
Colour Black
Thread Size M10

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us