Menu Search

Knurled Knob 9.7 mm M3 Acetal Black

Push-Pull (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw. These come with a knurled grip
Item code:

KSM3----N2--5--

21981 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 0.3307
500 - 12499 £ 0.1566
12500 + £ 0.1203
Standard pack: 500

Order in multiple of 50

Total price:

£ 16.54

50 x £ 0.3307

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Type Knurled Grip
Knob Colour Black
Knob Material Acetal
Commodity Code 3926300090
Thread Material No Insert
Colour Black
Thread Size M3

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us