Menu Search

Wing Knob 38.1 mm M6 Acetal Black

T Handle (self-assembly) polypropylene Knob is designed for press-fit assembly with your socket head screw and come with a prominent grip.
Item code:

KSM6----T3--5--

915 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
46 - 459 £ 0.3874
460 - 2299 £ 0.1855
2300 + £ 0.1671
Standard pack: 460

Order in multiple of 46

Total price:

£ 17.82

46 x £ 0.3874

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Type Knurled Grip
Knob Colour Black
Knob Material Acetal
Commodity Code 3926300090
Thread Material No Insert
Colour Black
Thread Size M6

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us