Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.
Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Thread Length | View | |
---|---|---|---|---|---|---|
£ 0.1153 - £ 0.1202 | Request the lead time here |
4.8 mm
|
Steel
|
0.984 in
25.0 mm
|
||
£ 0.1049 - £ 0.1093 | Request the lead time here |
4.8 mm
|
Steel
|
0.63 in
16.0 mm
|
||
£ 0.0665 - £ 0.0679 | 1500 In stock |
4.2 mm
|
Steel
|
0.63 in
16.0 mm
|
||
£ 0.0657 - £ 0.0669 | 296 In stock |
4.2 mm
|
Steel
|
0.748 in
19.0 mm
|
||
£ 0.102 - £ 0.104 | 2973 In stock |
4.2 mm
|
Steel
|
1.26 in
32.0 mm
|
||
£ 0.1056 - £ 0.11 | 759 In stock |
4.8 mm
|
Steel
|
0.748 in
19.0 mm
|
||
£ 0.0915 - £ 0.0954 | Request the lead time here |
4.8 mm
|
Steel
|
0.512 in
13.0 mm
|
||
£ 0.1459 - £ 0.1514 | Request the lead time here |
4.8 mm
|
Steel
|
1.496 in
38.0 mm
|
||
£ 0.0364 - £ 0.0371 | 1488 In stock |
2.9 mm
|
Steel
|
0.394 in
10.0 mm
|
||
£ 0.0441 - £ 0.045 | 5500 In stock |
2.9 mm
|
Steel
|
0.63 in
16.0 mm
|
||
£ 0.0483 - £ 0.0493 | Request the lead time here |
3.5 mm
|
Steel
|
0.512 in
13.0 mm
|
||
£ 0.0578 - £ 0.0589 | Request the lead time here |
3.5 mm
|
Steel
|
0.748 in
19.0 mm
|
||
£ 0.079 - £ 0.0807 | 28500 In stock |
2.9 mm
|
Steel
|
0.984 in
25.0 mm
|
||
£ 0.0546 - £ 0.0557 | 20700 In stock |
4.2 mm
|
Steel
|
0.394 in
10.0 mm
|
||
£ 0.0459 - £ 0.0638 | Request the lead time here |
2.9 mm
|
Stainless Steel
|
0.374 in
9.5 mm
|
||
£ 0.0568 - £ 0.058 | Request the lead time here |
3.5 mm
|
Mild Steel
|
0.276 in
7.0 mm
|
||
£ 0.0601 - £ 0.0614 | Request the lead time here |
4.2 mm
|
Steel
|
0.512 in
13.0 mm
|
||
£ 0.0855 - £ 0.0874 | 474 In stock |
4.2 mm
|
Steel
|
0.984 in
25.0 mm
|
||
£ 0.0906 - £ 0.0943 | 352 In stock |
4.8 mm
|
Steel
|
0.984 in
25.0 mm
|
||
£ 0.0458 - £ 0.0468 | 17040 In stock |
2.9 mm
|
Mild Steel
|
0.276 in
7.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.