Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.3022 - £ 0.3188 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
12.7 mm
SRS4-14-19 £ 0.1392 - £ 0.2022 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
£ 0.1073 - £ 0.1305 4000 In stock
4.7 mm
6.4 mm
3.2 mm
15.9 mm
SRS4-2-01 £ 0.1168 - £ 0.1297 30325 In stock
4.7 mm
6.4 mm
3.2 mm
3.2 mm
£ 0.1099 - £ 0.1222 13000 In stock
4.7 mm
6.4 mm
3.2 mm
6.4 mm
SRS4-7-01 £ 0.091 - £ 0.1011 15000 In stock
4.7 mm
6.4 mm
3.2 mm
11.1 mm
£ 0.1073 - £ 0.1305 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
19.1 mm
£ 0.118 - £ 0.15 Request the lead time here
5.9 mm
7.1 mm
3.2 mm
6.4 mm
£ 0.1073 - £ 0.1305 4950 In stock
5.9 mm
7.1 mm
3.9 mm
12.7 mm
SRS8-2-10-01 £ 0.1073 - £ 0.1305 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
15.9 mm
£ 0.118 - £ 0.15 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
4.8 mm
£ 0.118 - £ 0.15 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1073 - £ 0.1305 14000 In stock
5.9 mm
7.1 mm
4.3 mm
12.7 mm
SRS8-5-01 £ 0.1073 - £ 0.1305 4460 In stock
5.9 mm
7.1 mm
4.3 mm
7.9 mm
£ 0.1875 - £ 0.1875 Request the lead time here
4.0 mm
6.4 mm
3.2 mm
2.7 mm
£ 0.118 - £ 0.15 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
11.1 mm
£ 0.0996 - £ 0.1107 Request the lead time here
4.7 mm
6.6 mm
3.1 mm
4.8 mm
SRS6-5-01 £ 0.1073 - £ 0.1305 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
7.9 mm
£ 0.1073 - £ 0.1305 4000 In stock
5.9 mm
7.1 mm
4.3 mm
15.9 mm
£ 0.1073 - £ 0.1305 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
22.2 mm
  • of 6
Screw & Lock Support 3.2 mm 12.7 mm PA

SRS4-8-19

Price Range
£ 0.3188 - £ 0.3022

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Retaining Spacer 3.2 mm 22.2 mm Nylon

SRS4-14-19

Price Range
£ 0.2022 - £ 0.1392

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 15.9 mm UL94 V-2 PA

SRS4-10-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 3.2 mm UL94 V-2 PA

SRS4-2-01

Price Range
£ 0.1297 - £ 0.1168

Stock Levels
30325 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 6.4 mm UL94 V-2 PA

SRS4-4-01

Price Range
£ 0.1222 - £ 0.1099

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 11.1 mm UL94 V-2 PA

SRS4-7-01

Price Range
£ 0.1011 - £ 0.091

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 19.1 mm UL94 V-2 PA

SRS6-12-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 6.4 mm UL94 V-0 PA

SRS6-4-19

Price Range
£ 0.15 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 12.7 mm UL94 V-2 PA

SRS6-8-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
4950 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 PA

SRS8-2-10-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 4.8 mm UL94 V-0 PA

SRS8-2-3-19

Price Range
£ 0.15 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-0 PA

SRS8-2-5-19

Price Range
£ 0.15 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 PA

SRS8-2-8-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 PA

SRS8-5-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
4460 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 2.7 mm PA

468724

Price Range
£ 0.1875 - £ 0.1875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-0 PA

SRS8-7-19

Price Range
£ 0.15 - £ 0.118

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.1 mm 4.8 mm UL94 V-2 PA

SSRS4-3-01

Price Range
£ 0.1107 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 PA

SRS6-5-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 PA

SRS8-10-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 22.2 mm UL94 V-2 PA

SRS8-2-14-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm