Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.118 - £ 0.15 11000 In stock
4.7 mm
6.4 mm
3.2 mm
8.0 mm
£ 0.0917 - £ 0.1019 2000 In stock
4.7 mm
6.4 mm
3.2 mm
12.7 mm
£ 0.1073 - £ 0.1305 Request the lead time here
5.9 mm
7.1 mm
3.9 mm
25.4 mm
£ 0.1073 - £ 0.1305 23580 In stock
5.9 mm
7.1 mm
3.9 mm
9.5 mm
£ 0.1073 - £ 0.1305 Request the lead time here
5.9 mm
7.1 mm
4.3 mm
19.1 mm
£ 0.1875 - £ 0.1875 Request the lead time here
4.0 mm
6.4 mm
3.2 mm
3.1 mm
468732 £ 0.0792 - £ 0.0808 Request the lead time here
4.8 mm
5.5 mm
2.7 mm
6.1 mm
£ 0.2112 - £ 0.2112 Request the lead time here
4.8 mm
6.4 mm
3.1 mm
7.7 mm
SSRS8-10-01 £ 0.1504 - £ 0.1672 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
15.9 mm
£ 0.2347 - £ 0.2608 3800 In stock
5.9 mm
7.9 mm
4.3 mm
6.4 mm
£ 0.1463 - £ 0.1626 20000 In stock
5.9 mm
7.9 mm
4.3 mm
12.7 mm
£ 0.1059 - £ 0.1177 12000 In stock
4.7 mm
6.6 mm
3.1 mm
7.9 mm
£ 0.1311 - £ 0.1457 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
15.9 mm
£ 0.209 - £ 0.2322 8000 In stock
5.9 mm
7.9 mm
3.9 mm
7.9 mm
£ 0.0792 - £ 0.0808 Request the lead time here
4.0 mm
5.5 mm
2.7 mm
5.0 mm
£ 0.0792 - £ 0.0808 Request the lead time here
4.8 mm
4.6 mm
3.2 mm
6.3 mm
£ 0.1073 - £ 0.1305 Request the lead time here
4.7 mm
6.4 mm
3.2 mm
22.2 mm
SRS4-6-01 £ 0.0909 - £ 0.101 5288 In stock
4.7 mm
6.4 mm
3.2 mm
9.5 mm
£ 0.1073 - £ 0.1305 16750 In stock
5.9 mm
7.1 mm
3.9 mm
15.9 mm
£ 0.1073 - £ 0.1305 3000 In stock
5.9 mm
7.1 mm
3.9 mm
6.4 mm
  • of 6
Screw & Lock Support 3.2 mm 8.0 mm UL94 V-0 PA

SRS4-5-19

Price Range
£ 0.15 - £ 0.118

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 12.7 mm UL94 V-2 PA

SRS4-8-01

Price Range
£ 0.1019 - £ 0.0917

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 25.4 mm UL94 V-2 PA

SRS6-16-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 9.5 mm UL94 V-2 PA

SRS6-6-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
23580 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.3 mm 19.1 mm UL94 V-2 PA

SRS8-12-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.2 mm 3.1 mm PA

468726

Price Range
£ 0.1875 - £ 0.1875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 2.7 mm 6.1 mm PA

468732

Price Range
£ 0.0808 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.1 mm 7.7 mm PA

468737

Price Range
£ 0.2112 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 PA

SSRS8-10-01

Price Range
£ 0.1672 - £ 0.1504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 PA

SSRS8-4-01

Price Range
£ 0.2608 - £ 0.2347

Stock Levels
3800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 PA

SSRS8-8-01

Price Range
£ 0.1626 - £ 0.1463

Stock Levels
20000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.1 mm 7.9 mm UL94 V-2 PA

SSRS4-5-01

Price Range
£ 0.1177 - £ 0.1059

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 PA

SSRS6-10-01

Price Range
£ 0.1457 - £ 0.1311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 PA

SSRS6-5-01

Price Range
£ 0.2322 - £ 0.209

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 2.7 mm 5.0 mm PA

468730

Price Range
£ 0.0808 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    5.5 mm
Screw & Lock Support 3.2 mm 6.3 mm PA

468734

Price Range
£ 0.0808 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    4.6 mm
Screw & Lock Support 3.2 mm 22.2 mm UL94 V-2 PA

SRS4-14-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 9.5 mm UL94 V-2 PA

SRS4-6-01

Price Range
£ 0.101 - £ 0.0909

Stock Levels
5288 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 PA

SRS6-10-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
16750 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm
Screw & Lock Support 3.9 mm 6.4 mm UL94 V-2 PA

SRS6-4-01

Price Range
£ 0.1305 - £ 0.1073

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    7.1 mm