Menu Search

Self Retaining Spacer

In stock

These self-retaining spacers snap into the board to ease assembly and maintain spacing even when the screw is removed. Avaialable in many spacing, screw and panel thickness options. they are available in standard and stackable versions.

Series Code :SR2765

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
101 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
£ 0.2501 - £ 0.2501 9500 In stock
4.8 mm
6.9 mm
3.9 mm
6.5 mm
£ 0.2417 - £ 0.2417 24900 In stock
5.8 mm
6.4 mm
3.8 mm
14.2 mm
£ 0.1109 - £ 0.1232 12000 In stock
4.7 mm
6.6 mm
3.1 mm
12.7 mm
£ 0.1128 - £ 0.1253 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
6.4 mm
£ 0.127 - £ 0.1411 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
12.7 mm
£ 0.174 - £ 0.1934 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
25.4 mm
£ 0.1313 - £ 0.1459 2875 In stock
5.9 mm
7.9 mm
4.3 mm
11.1 mm
£ 0.1198 - £ 0.1331 5000 In stock
5.9 mm
7.9 mm
3.9 mm
9.5 mm
468727 £ 0.1875 - £ 0.1875 Request the lead time here
4.0 mm
6.4 mm
3.2 mm
3.5 mm
468733 £ 0.2028 - £ 0.2028 Request the lead time here
4.8 mm
6.5 mm
3.2 mm
6.1 mm
£ 0.2181 - £ 0.2181 6000 In stock
4.8 mm
6.5 mm
3.1 mm
8.0 mm
£ 0.2486 - £ 0.2762 3000 In stock
4.7 mm
6.6 mm
3.1 mm
9.5 mm
£ 0.1668 - £ 0.1853 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
22.2 mm
£ 0.1311 - £ 0.1457 Request the lead time here
5.9 mm
7.9 mm
3.9 mm
15.9 mm
£ 0.209 - £ 0.2322 8000 In stock
5.9 mm
7.9 mm
3.9 mm
7.9 mm
SSRS8-10-01 £ 0.1504 - £ 0.1672 Request the lead time here
5.9 mm
7.9 mm
4.3 mm
15.9 mm
£ 0.2347 - £ 0.2608 3800 In stock
5.9 mm
7.9 mm
4.3 mm
6.4 mm
£ 0.1463 - £ 0.1626 20000 In stock
5.9 mm
7.9 mm
4.3 mm
12.7 mm
£ 0.1379 - £ 0.1533 980 In stock
5.9 mm
7.9 mm
4.3 mm
19.1 mm
£ 0.1339 - £ 0.1488 13550 In stock
5.9 mm
7.9 mm
4.3 mm
7.9 mm
  • of 6
Screw & Lock Support 3.9 mm 6.5 mm PA

468736

Price Range
£ 0.2501 - £ 0.2501

Stock Levels
9500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.9 mm
Screw & Lock Support 3.8 mm 14.2 mm PA

468745

Price Range
£ 0.2417 - £ 0.2417

Stock Levels
24900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.1 mm 12.7 mm UL94 V-2 PA

SSRS4-8-01

Price Range
£ 0.1232 - £ 0.1109

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.9 mm 6.4 mm UL94 V-2 PA

SSRS6-4-01

Price Range
£ 0.1253 - £ 0.1128

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 12.7 mm UL94 V-2 PA

SSRS6-8-01

Price Range
£ 0.1411 - £ 0.127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 25.4 mm PA

SSRS8-16-01

Price Range
£ 0.1934 - £ 0.174

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 11.1 mm UL94 V-2 PA

SSRS8-7-01

Price Range
£ 0.1459 - £ 0.1313

Stock Levels
2875 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 9.5 mm UL94 V-2 PA

SSRS6-6-01

Price Range
£ 0.1331 - £ 0.1198

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.2 mm 3.5 mm PA

468727

Price Range
£ 0.1875 - £ 0.1875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.4 mm
Screw & Lock Support 3.2 mm 6.1 mm PA

468733

Price Range
£ 0.2028 - £ 0.2028

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.5 mm
Screw & Lock Support 3.1 mm 8.0 mm PA

468738

Price Range
£ 0.2181 - £ 0.2181

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Non Stacking
  • Body Diameter
    6.5 mm
Screw & Lock Support 3.1 mm 9.5 mm UL94 V-2 PA

SSRS4-6-01

Price Range
£ 0.2762 - £ 0.2486

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    6.6 mm
Screw & Lock Support 3.9 mm 22.2 mm UL94 V-2 PA

SSRS6-14-01

Price Range
£ 0.1853 - £ 0.1668

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 15.9 mm UL94 V-2 PA

SSRS6-10-01

Price Range
£ 0.1457 - £ 0.1311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 3.9 mm 7.9 mm UL94 V-2 PA

SSRS6-5-01

Price Range
£ 0.2322 - £ 0.209

Stock Levels
8000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 15.9 mm UL94 V-2 PA

SSRS8-10-01

Price Range
£ 0.1672 - £ 0.1504

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 6.4 mm UL94 V-2 PA

SSRS8-4-01

Price Range
£ 0.2608 - £ 0.2347

Stock Levels
3800 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 12.7 mm UL94 V-2 PA

SSRS8-8-01

Price Range
£ 0.1626 - £ 0.1463

Stock Levels
20000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 19.1 mm UL94 V-2 PA

SSRS8-12-01

Price Range
£ 0.1533 - £ 0.1379

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm
Screw & Lock Support 4.3 mm 7.9 mm UL94 V-2 PA

SSRS8-5-01

Price Range
£ 0.1488 - £ 0.1339

Stock Levels
13550 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Style
    Stacking
  • Body Diameter
    7.9 mm