These Self Tapping Screws with Pan Heads are a type of screw that may be used to join materials without the use of pre-drilled holes. They feature a pointed tip and sharp threads that allow them to tap their threads into wood, plastic, or metal.
The pan head design features a level bearing surface and a slightly rounded top for a clean, complete look. It has high strength, durability, and corrosion resistance.
Simple to install with a Phillips head screwdriver. Commonly used in construction, manufacturing, automotive, and electronics industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Thread Length | View | |
---|---|---|---|---|---|---|
£ 0.2598 - £ 0.2598 | 11899 In stock |
3.5 mm
|
PPA
|
0.512 in
13.0 mm
|
||
£ 0.3863 - £ 0.3863 | 8139 In stock |
4.2 mm
|
PPA
|
0.63 in
16.0 mm
|
||
£ 0.4155 - £ 0.4155 | 1877 In stock |
4.8 mm
|
PPA
|
0.748 in
19.0 mm
|
||
£ 0.8296 - £ 0.8296 | 1110 In stock |
6.3 mm
|
PPA
|
1.969 in
50.0 mm
|
||
6580111301VR | £ 0.2598 - £ 0.2598 | 2000 In stock |
3.5 mm
|
PPA
|
0.256 in
6.5 mm
|
|
£ 0.2598 - £ 0.2598 | 13489 In stock |
3.5 mm
|
PPA
|
0.63 in
16.0 mm
|
||
£ 0.3863 - £ 0.3863 | 22277 In stock |
4.8 mm
|
PPA
|
0.374 in
9.5 mm
|
||
£ 0.4419 - £ 0.4419 | 32000 In stock |
4.8 mm
|
PPA
|
0.866 in
22.0 mm
|
||
£ 0.8754 - £ 0.8754 | 8900 In stock |
6.3 mm
|
PPA
|
0.748 in
19.0 mm
|
||
£ 0.1875 - £ 0.1959 | 900 In stock |
3.5 mm
|
PPA
|
0.63 in
16.0 mm
|
||
£ 1.5703 - £ 1.6397 | 475 In stock |
8.0 mm
|
PPA
|
1.969 in
50.0 mm
|
||
£ 0.339 - £ 0.3529 | 771 In stock |
3.5 mm
|
PPA
|
0.256 in
6.5 mm
|
||
£ 0.6322 - £ 0.6586 | Request the lead time here |
6.3 mm
|
PPA
|
0.63 in
16.0 mm
|
||
£ 0.3793 - £ 0.3946 | Request the lead time here |
4.8 mm
|
PPA
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.