Menu Search

Set Screws - Plastic Hex Socket

In stock

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Thread Size Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.0368 - £ 0.0368 2000 In stock
#6-32
PA
1.6 mm
50.8 mm
Hexagonal Drive
£ 0.0463 - £ 0.0463 2000 In stock
#8-32
PA
2 mm
47.6 mm
Hexagonal Drive
£ 0.0299 - £ 0.0299 2000 In stock
#4-40
PA
1.3 mm
3.6 mm
Hexagonal Drive
£ 0.0358 - £ 0.0358 2000 In stock
#4-40
PA
1.3 mm
41.3 mm
Hexagonal Drive
£ 0.0337 - £ 0.0337 2000 In stock
#6-40
PA
1.6 mm
25.4 mm
Hexagonal Drive
£ 0.0462 - £ 0.0462 2000 In stock
#8-32
PA
2 mm
31.8 mm
Hexagonal Drive
£ 0.0312 - £ 0.0312 2000 In stock
#6-32
PA
1.6 mm
2.4 mm
Hexagonal Drive
£ 0.0322 - £ 0.0322 2000 In stock
#6-32
PA
1.6 mm
28.6 mm
Hexagonal Drive
£ 0.0324 - £ 0.0324 2000 In stock
#8-32
PA
2 mm
9.5 mm
Hexagonal Drive
£ 0.0301 - £ 0.0301 2000 In stock
#4-40
PA
1.3 mm
22.2 mm
Hexagonal Drive
£ 0.0304 - £ 0.0304 1000 In stock
#6-32
PA
1.6 mm
4.7 mm
Hexagonal Drive
£ 0.0581 - £ 0.0581 2000 In stock
#6-40
PA
1.6 mm
6.4 mm
Hexagonal Drive
£ 0.0291 - £ 0.0291 2000 In stock
#4-40
PA
1.3 mm
7.1 mm
Hexagonal Drive
£ 0.0309 - £ 0.0309 2000 In stock
#4-40
PA
1.3 mm
25.4 mm
Hexagonal Drive
£ 0.0314 - £ 0.0314 2000 In stock
#6-32
PA
1.6 mm
12.7 mm
Hexagonal Drive
£ 0.0691 - £ 0.0691 2000 In stock
#8-32
PA
2 mm
15.9 mm
Hexagonal Drive
£ 0.0323 - £ 0.0323 2000 In stock
#6-40
PA
1.6 mm
9.5 mm
Hexagonal Drive
£ 0.0462 - £ 0.0462 2000 In stock
#8-32
PA
2 mm
34.9 mm
Hexagonal Drive
£ 0.0296 - £ 0.0296 2000 In stock
#4-40
PA
1.3 mm
11.1 mm
Hexagonal Drive
£ 0.031 - £ 0.031 2000 In stock
#6-32
PA
1.6 mm
9.5 mm
Hexagonal Drive
  • of 6
Set Screw Hexagonal Drive #6-32 50.8 mm PA

010632T200

Price Range
£ 0.0368 - £ 0.0368

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    50.8 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 47.6 mm PA

010832T187

Price Range
£ 0.0463 - £ 0.0463

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    47.6 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 0.140 in PA

010440T014

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    3.6 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 41.3 mm PA

010440T162

Price Range
£ 0.0358 - £ 0.0358

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    41.3 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-40 25.4 mm PA

010640T100

Price Range
£ 0.0337 - £ 0.0337

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    25.4 mm
  • Thread Size
    #6-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 31.8 mm PA

010832T125

Price Range
£ 0.0462 - £ 0.0462

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    31.8 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 0.093 in PA

010632T009

Price Range
£ 0.0312 - £ 0.0312

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    2.4 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 28.6 mm PA

010632T112

Price Range
£ 0.0322 - £ 0.0322

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    28.6 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 9.5 mm PA

010832T037

Price Range
£ 0.0324 - £ 0.0324

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 22.2 mm PA

010440T087

Price Range
£ 0.0301 - £ 0.0301

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    22.2 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 0.187 in PA

010632T018

Price Range
£ 0.0304 - £ 0.0304

Stock Levels
1000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    4.7 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-40 6.4 mm PA

010640T025

Price Range
£ 0.0581 - £ 0.0581

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    6.4 mm
  • Thread Size
    #6-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 7.1 mm PA

010440T028

Price Range
£ 0.0291 - £ 0.0291

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    7.1 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 25.4 mm PA

010440T100

Price Range
£ 0.0309 - £ 0.0309

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    25.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 12.7 mm PA

010632T050

Price Range
£ 0.0314 - £ 0.0314

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    12.7 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 15.9 mm PA

010832T062

Price Range
£ 0.0691 - £ 0.0691

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    15.9 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-40 9.5 mm PA

010640T037

Price Range
£ 0.0323 - £ 0.0323

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #6-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 34.9 mm PA

010832T137

Price Range
£ 0.0462 - £ 0.0462

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    34.9 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 0.437 in PA

010440T043

Price Range
£ 0.0296 - £ 0.0296

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    11.1 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 9.5 mm PA

010632T037

Price Range
£ 0.031 - £ 0.031

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw