Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.
It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Material | Compatible Hex Key Size | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
£ 0.0318 - £ 0.0318 | 2000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
£ 0.049 - £ 0.049 | 2000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
1.752 in
44.5 mm
|
Hexagonal Drive
|
||
£ 0.0296 - £ 0.0296 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.093 in
2.4 mm
|
Hexagonal Drive
|
||
£ 0.0308 - £ 0.0308 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0312 in
7924.8 mm
|
Hexagonal Drive
|
||
£ 0.0357 - £ 0.0357 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
1.626 in
41.3 mm
|
Hexagonal Drive
|
||
£ 0.059 - £ 0.059 | 2000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
0.5 in
12.7 mm
|
Hexagonal Drive
|
||
£ 0.0299 - £ 0.0299 | 3000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.157 in
4.0 mm
|
Hexagonal Drive
|
||
£ 0.0337 - £ 0.0337 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.187 in
30.1 mm
|
Hexagonal Drive
|
||
£ 0.0318 - £ 0.0318 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.752 in
19.1 mm
|
Hexagonal Drive
|
||
£ 0.0363 - £ 0.0377 | Request the lead time here |
#6-40
|
PA
|
0.079 in
2 mm
|
0.126 in
3.2 mm
|
Hexagonal Drive
|
||
£ 0.0526 - £ 0.0526 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.187 in
4.7 mm
|
Hexagonal Drive
|
||
£ 0.0752 - £ 0.0752 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.752 in
19.1 mm
|
Hexagonal Drive
|
||
£ 0.0338 - £ 0.0338 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
1.5 in
38.1 mm
|
Hexagonal Drive
|
||
£ 0.033 - £ 0.033 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.687 in
17.4 mm
|
Hexagonal Drive
|
||
£ 0.0332 - £ 0.0332 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
Hexagonal Drive
|
||
£ 0.0374 - £ 0.0374 | 2000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
1 in
25.4 mm
|
Hexagonal Drive
|
||
£ 0.0715 - £ 0.0715 | 2000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
2 in
50.8 mm
|
Hexagonal Drive
|
||
£ 0.0304 - £ 0.0304 | 2000 In stock |
#4-40
|
PA
|
0.051 in
1.3 mm
|
0.626 in
15.9 mm
|
Hexagonal Drive
|
||
£ 0.0316 - £ 0.0316 | 2000 In stock |
#6-32
|
PA
|
0.063 in
1.6 mm
|
0.562 in
14.3 mm
|
Hexagonal Drive
|
||
£ 0.0321 - £ 0.0321 | 1000 In stock |
#8-32
|
PA
|
0.079 in
2 mm
|
0.28 in
7.1 mm
|
Hexagonal Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.