Menu Search

Set Screws - Plastic Hex Socket

In stock

Set Screws with Plastic Hex Socket Heads are designed to secure objects in place by creating a tight and reliable connection. They are frequently used for applications requiring high torque or the screw to be recessed from the object's surface being secured.

It has outstanding strength and corrosion resistance and is lightweight and electrically insulated due to its composition. It has a comfortable grip that allows for simple installation and removal using a hex key or Allen wrench. Used in electrical applications like circuit boards, connectors, and heat sinks, as well as in manufacturing and the automobile industry.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
102 results
Product SKUs information
Item Code Price range Availability Thread Size Material Compatible Hex Key Size Thread Length Drive Type View
£ 0.0321 - £ 0.0321 2000 In stock
#6-32
PA
1.6 mm
22.2 mm
Hexagonal Drive
£ 0.0553 - £ 0.0553 2000 In stock
#8-32
PA
2 mm
28.6 mm
Hexagonal Drive
£ 0.0293 - £ 0.0293 2000 In stock
#4-40
PA
1.3 mm
7.9 mm
Hexagonal Drive
£ 0.0541 - £ 0.0541 2000 In stock
#4-40
PA
1.3 mm
9.5 mm
Hexagonal Drive
£ 0.0306 - £ 0.0306 Request the lead time here
#6-32
PA
1.6 mm
6.4 mm
Hexagonal Drive
£ 0.0309 - £ 0.0309 2000 In stock
#4-40
PA
1.3 mm
25.4 mm
Hexagonal Drive
£ 0.0315 - £ 0.0315 2000 In stock
#4-40
PA
1.3 mm
17.4 mm
Hexagonal Drive
£ 0.0323 - £ 0.0323 2000 In stock
#6-32
PA
1.6 mm
4.0 mm
Hexagonal Drive
£ 0.0291 - £ 0.0291 2000 In stock
#4-40
PA
1.3 mm
6.4 mm
Hexagonal Drive
£ 0.0337 - £ 0.0337 2000 In stock
#4-40
PA
1.3 mm
30.1 mm
Hexagonal Drive
£ 0.0299 - £ 0.0299 3000 In stock
#4-40
PA
1.3 mm
4.0 mm
Hexagonal Drive
£ 0.0318 - £ 0.0318 2000 In stock
#6-32
PA
1.6 mm
19.1 mm
Hexagonal Drive
£ 0.0526 - £ 0.0526 2000 In stock
#4-40
PA
1.3 mm
4.7 mm
Hexagonal Drive
£ 0.0752 - £ 0.0752 2000 In stock
#4-40
PA
1.3 mm
19.1 mm
Hexagonal Drive
£ 0.0338 - £ 0.0338 2000 In stock
#4-40
PA
1.3 mm
38.1 mm
Hexagonal Drive
£ 0.033 - £ 0.033 2000 In stock
#6-32
PA
1.6 mm
17.4 mm
Hexagonal Drive
£ 0.0332 - £ 0.0332 2000 In stock
#6-32
PA
1.6 mm
38.1 mm
Hexagonal Drive
£ 0.0374 - £ 0.0374 2000 In stock
#8-32
PA
2 mm
25.4 mm
Hexagonal Drive
£ 0.0715 - £ 0.0715 2000 In stock
#8-32
PA
2 mm
50.8 mm
Hexagonal Drive
£ 0.0304 - £ 0.0304 2000 In stock
#4-40
PA
1.3 mm
15.9 mm
Hexagonal Drive
  • of 6
Set Screw Hexagonal Drive #6-32 22.2 mm PA

010632T087

Price Range
£ 0.0321 - £ 0.0321

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    22.2 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 28.6 mm PA

010832T112

Price Range
£ 0.0553 - £ 0.0553

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    28.6 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 0.312 in PA

010440T031

Price Range
£ 0.0293 - £ 0.0293

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    7.9 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 9.5 mm PA

010440T037

Price Range
£ 0.0541 - £ 0.0541

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 6.4 mm PA

010632T025

Price Range
£ 0.0306 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    6.4 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 25.4 mm PA

010440T100

Price Range
£ 0.0309 - £ 0.0309

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    25.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 0.687 in PA

010440T068

Price Range
£ 0.0315 - £ 0.0315

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    17.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 4.0 mm PA

010632T015

Price Range
£ 0.0323 - £ 0.0323

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    4.0 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 6.4 mm PA

010440T025

Price Range
£ 0.0291 - £ 0.0291

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    6.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 1.187 in PA

010440T118

Price Range
£ 0.0337 - £ 0.0337

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    30.1 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 4.0 mm PA

010440T015

Price Range
£ 0.0299 - £ 0.0299

Stock Levels
3000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    4.0 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 19.1 mm PA

010632T075

Price Range
£ 0.0318 - £ 0.0318

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    19.1 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 0.187 in PA

010440T018

Price Range
£ 0.0526 - £ 0.0526

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    4.7 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 19.1 mm PA

010440T075

Price Range
£ 0.0752 - £ 0.0752

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    19.1 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 38.1 mm PA

010440T150

Price Range
£ 0.0338 - £ 0.0338

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    38.1 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 0.687 in PA

010632T068

Price Range
£ 0.033 - £ 0.033

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    17.4 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #6-32 38.1 mm PA

010632T150

Price Range
£ 0.0332 - £ 0.0332

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.6 mm
  • Thread Length
    38.1 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 25.4 mm PA

010832T100

Price Range
£ 0.0374 - £ 0.0374

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    25.4 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #8-32 50.8 mm PA

010832T200

Price Range
£ 0.0715 - £ 0.0715

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    2 mm
  • Thread Length
    50.8 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Screw Type
    Set Screw
Set Screw Hexagonal Drive #4-40 15.9 mm PA

010440T062

Price Range
£ 0.0304 - £ 0.0304

Stock Levels
2000 In stock
Attributes
  • Compatible Hex Key Size
    1.3 mm
  • Thread Length
    15.9 mm
  • Thread Size
    #4-40
  • Colour
    Natural
  • Screw Type
    Set Screw