Quantity | Unit price |
---|---|
250 - 499 | £ 0.182 |
500 - 999 | £ 0.1792 |
1000 + | £ 0.175 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M6 |
Full Material | Polyamide 66 |
Screw Type | Set Screw |
Drive Type | Slotted Drive |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.