Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0498 |
5000 - 19999 | £ 0.0448 |
20000 + | £ 0.0404 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Thread Length | 8.0 mm |
Thread Length | 0.315 in |
Thread Size | M6 |
Full Material | Polyamide 66 |
Screw Type | Set Screw |
Drive Type | Slotted Drive |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.