Menu Search

Set Screws - Plastic Slotted

In stock

Set Screws, commonly known as a Plastic Grub Screw, are used to secure objects by applying pressure or friction with or against another object, like fixing a pulley or a gear to a shaft.

Our Slotted Screw offer is made from Natural Nylon 6/6, and available in a wide range of thread size, thread lengths and slot sizes. Plastic Set Screws are ideal when the screw head should sit proud of the work-piece in application.

  • Corrosion free and resistant to most chemicals
  • Refer to standard DIN 551 for guidance purposes only
  • Meets dimensional tolerance of NFE 25-125, DIN 912
  • Flame resistance rating: UL94 V2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
£ 0.0588 - £ 0.0726 2228 In stock
M6
50.0 mm
£ 0.1625 - £ 0.2006 580 In stock
M8
20.0 mm
£ 0.1921 - £ 0.2372 Request the lead time here
M10
30.0 mm
50M040070R010 £ 0.0315 - £ 0.0388 Request the lead time here
M4
10.0 mm
£ 0.0323 - £ 0.0398 18000 In stock
M4
25.0 mm
£ 0.0593 - £ 0.0733 Request the lead time here
M6
60.0 mm
50M060100R010 £ 0.0547 - £ 0.0675 5016 In stock
M6
10.0 mm
£ 0.1621 - £ 0.2002 22500 In stock
M8
16.0 mm
£ 0.1772 - £ 0.2188 8150 In stock
M10
20.0 mm
£ 0.0404 - £ 0.0498 137100 In stock
M6
8.0 mm
£ 0.1587 - £ 0.1959 15000 In stock
M8
8.0 mm
£ 0.1714 - £ 0.2116 126191 In stock
M10
16.0 mm
90130609136 £ 0.042 - £ 0.042 79552 In stock
M5
8.0 mm
£ 0.2722 - £ 0.3361 Request the lead time here
NPT 1/2-14
25.0 mm
£ 0.0459 - £ 0.0567 Request the lead time here
M4
40.0 mm
£ 0.0401 - £ 0.0495 Request the lead time here
M6
5.0 mm
£ 0.0312 - £ 0.0385 Request the lead time here
M4
4.0 mm
£ 0.0549 - £ 0.0678 Request the lead time here
M6
12.0 mm
£ 0.0349 - £ 0.0431 990 In stock
M5
12.0 mm
£ 0.0341 - £ 0.0421 Request the lead time here
M5
6.0 mm
  • of 4
Set Screw Slotted Drive M6 50.0 mm PA

50M060100R050

Price Range
£ 0.0726 - £ 0.0588

Stock Levels
2228 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    50.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 20.0 mm PA

50M080125R020

Price Range
£ 0.2006 - £ 0.1625

Stock Levels
580 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M10 30.0 mm PA

50M100150R030

Price Range
£ 0.2372 - £ 0.1921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    30.0 mm
  • Thread Size
    M10
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 10.0 mm PA

50M040070R010

Price Range
£ 0.0388 - £ 0.0315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 25.0 mm PA

50M040070R025

Price Range
£ 0.0398 - £ 0.0323

Stock Levels
18000 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 60.0 mm PA

50M060100R060

Price Range
£ 0.0733 - £ 0.0593

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 10.0 mm PA

50M060100R010

Price Range
£ 0.0675 - £ 0.0547

Stock Levels
5016 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 16.0 mm PA

50M080125R016

Price Range
£ 0.2002 - £ 0.1621

Stock Levels
22500 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M10 20.0 mm PA

50M100150R020

Price Range
£ 0.2188 - £ 0.1772

Stock Levels
8150 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    20.0 mm
  • Thread Size
    M10
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 8.0 mm PA

50M060100R008

Price Range
£ 0.0498 - £ 0.0404

Stock Levels
137100 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M8 8.0 mm PA

50M080125R008

Price Range
£ 0.1959 - £ 0.1587

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M8
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M10 16.0 mm PA

50M100150R016

Price Range
£ 0.2116 - £ 0.1714

Stock Levels
126191 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 8.0 mm PA

90130609136

Price Range
£ 0.042 - £ 0.042

Stock Levels
79552 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive NPT 1/2-14 25.0 mm

62NPT05014

Price Range
£ 0.3361 - £ 0.2722

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    25.0 mm
  • Thread Size
    NPT 1/2-14
  • Screw Type
    Set Screw
  • Drive Type
    Slotted Drive
Set Screw Slotted Drive M4 40.0 mm PA

50M040070R040

Price Range
£ 0.0567 - £ 0.0459

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 5.0 mm PA

50M060100R005

Price Range
£ 0.0495 - £ 0.0401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    5.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M4 4.0 mm PA

50M040070R004

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    4.0 mm
  • Thread Size
    M4
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M6 12.0 mm PA

50M060100R012

Price Range
£ 0.0678 - £ 0.0549

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 12.0 mm PA

50M050080R012

Price Range
£ 0.0431 - £ 0.0349

Stock Levels
990 In stock
Attributes
  • Colour
    Natural
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw
Set Screw Slotted Drive M5 6.0 mm PA

50M050080R006

Price Range
£ 0.0421 - £ 0.0341

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Thread Length
    6.0 mm
  • Thread Size
    M5
  • Full Material
    Polyamide 66
  • Screw Type
    Set Screw