Menu Search

Setting Tools for Sealing Plugs - Inch

In production

Setting Tools for Sealing Plugs in imperial sizes are designed to aid in effectively installing sealing plugs in various applications. They contribute to a better seal by reducing air or contaminant leakage.

The sealing plugs are fitted into a drilled hole, and the expander ball is pressed into the plug sleeve. The plug ball's separate grooved sealing rings and are pressed into the housing material to plug and seal the hole permanently. The ball is held in position. There is no need for threading, reaming, or machining of the O-ring grooves, just tape or sealing.

The product range is offered in hand tool and air tool variants for various installations. Before exerting pressure, please ensure that the ball is fully seated. They are often utilised in pneumatics, hydraulics, fluid power, automotive, industrial, and valve applications.

  • It contributes to a better seal by reducing air or contaminant leakage.
  • Offered in hand tool and air tool variants for various installations.
  • Used in pneumatics, hydraulics, fluid power, automotive, industrial, and valve applications.
  • For imperial sizes.
Material: Steel Series Code: SRP0193

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Essentra Part Number Price range Availability l2 d2 d1 View
Request the lead time here
0.137"
0.082"
0.093"
Request the lead time here
0.400"
0.242"
0.250"
Request the lead time here
0.137"
0.148"
0.156"
Request the lead time here
0.137"
0.117"
0.125"
Request the lead time here
0.400"
0.211"
0.218"
Request the lead time here
0.400"
0.273"
0.281"
Request the lead time here
0.137"
0.180"
0.187"
Setting Tool 0.093" 0.082" 3.94" Steel

20251062


Stock Levels
Request the lead time here
Attributes
  • d1
    0.093"
  • d2
    0.082"
  • d3
    0.394"
  • l1
    3.94"
  • l2
    0.137"
Setting Tool 0.250" 0.242" 3.94" Steel

20251253


Stock Levels
Request the lead time here
Attributes
  • d1
    0.250"
  • d2
    0.242"
  • d3
    0.394"
  • l1
    3.94"
  • l2
    0.400"
Setting Tool 0.156" 0.148" 3.94" Steel

20251147


Stock Levels
Request the lead time here
Attributes
  • d1
    0.156"
  • d2
    0.148"
  • d3
    0.394"
  • l1
    3.94"
  • l2
    0.137"
Setting Tool 0.125" 0.117" 3.94" Steel

20251116


Stock Levels
Request the lead time here
Attributes
  • d1
    0.125"
  • d2
    0.117"
  • d3
    0.394"
  • l1
    3.94"
  • l2
    0.137"
Setting Tool 0.218" 0.211" 3.94" Steel

20251222


Stock Levels
Request the lead time here
Attributes
  • d1
    0.218"
  • d2
    0.211"
  • d3
    0.394"
  • l1
    3.94"
  • l2
    0.400"
Setting Tool 0.281" 0.273" 3.94" Steel

20251260


Stock Levels
Request the lead time here
Attributes
  • d1
    0.281"
  • d2
    0.273"
  • d3
    0.394"
  • l1
    3.94"
  • l2
    0.400"
Setting Tool 0.187" 0.180" 3.94" Steel

20251192


Stock Levels
Request the lead time here
Attributes
  • d1
    0.187"
  • d2
    0.180"
  • d3
    0.394"
  • l1
    3.94"
  • l2
    0.137"