Quantity | Unit price |
---|
d1 | 7.0 |
---|---|
d2 | 6.8 |
d3 | 9.53 |
l1 | 127.0 |
l2 | 18.0 |
x ±0.2 | 0.4 |
Tool Type | Hand Tool |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.