Menu Search

Shaft Collar One Piece Solid

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability Collar Height Screw Size Bore Diameter Outside Diameter View
Request the lead time here
10.0 mm
M5 x 8
10.0 mm
20.0 mm
Request the lead time here
12.0 mm
M6 x 8
16.0 mm
28.0 mm
Request the lead time here
16.0 mm
M8 x 12
24.0 mm
40.0 mm
Request the lead time here
16.0 mm
M8 x 10
30.0 mm
45.0 mm
Request the lead time here
16.0 mm
M8 x 12
36.0 mm
56.0 mm
Request the lead time here
18.0 mm
M10 x 16
45.0 mm
70.0 mm
Request the lead time here
20.0 mm
M10 x 20
70.0 mm
100.0 mm
Request the lead time here
18.0 mm
M10 x 16
50.0 mm
80.0 mm
Request the lead time here
8.0 mm
M3 x 4
6.0 mm
12.0 mm
Request the lead time here
12.0 mm
M6 x 8
14.0 mm
25.0 mm
Request the lead time here
14.0 mm
M6 x 8
20.0 mm
32.0 mm
Request the lead time here
16.0 mm
M8 x 10
26.0 mm
40.0 mm
Request the lead time here
16.0 mm
M8 x 12
34.0 mm
50.0 mm
Request the lead time here
18.0 mm
M10 x 16
40.0 mm
63.0 mm
Request the lead time here
8.0 mm
M4 x 6
8.0 mm
16.0 mm
Request the lead time here
12.0 mm
M6 x 8
15.0 mm
25.0 mm
Request the lead time here
14.0 mm
M6 x 10
22.0 mm
36.0 mm
Request the lead time here
12.0 mm
M6 x 8
12.0 mm
22.0 mm
Request the lead time here
14.0 mm
M6 x 8
18.0 mm
32.0 mm
Request the lead time here
16.0 mm
M8 x 10
25.0 mm
40.0 mm
  • of 2
Shaft Collar 10.0 mm 20.0 mm M5 x 8 Full-Set

10209974


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    20.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    10.0 mm
Shaft Collar 16.0 mm 28.0 mm M6 x 8 Full-Set

10210017


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    16.0 mm
  • Outside Diameter
    28.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 24.0 mm 40.0 mm M8 x 12 Full-Set

10210055


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    24.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 30.0 mm 45.0 mm M8 x 10 Full-Set

10210093


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    45.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 36.0 mm 56.0 mm M8 x 12 Full-Set

10210130


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    36.0 mm
  • Outside Diameter
    56.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 45.0 mm 70.0 mm M10 x 16 Full-Set

10210178


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Outside Diameter
    70.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar 70.0 mm 100.0 mm M10 x 20 Full-Set

10210215


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    70.0 mm
  • Outside Diameter
    100.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
Shaft Collar 50.0 mm 80.0 mm M10 x 16 Full-Set

10210192


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Outside Diameter
    80.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar 6.0 mm 12.0 mm M3 x 4 Full-Set

10209950


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar 14.0 mm 25.0 mm M6 x 8 Full-Set

10209998


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 20.0 mm 32.0 mm M6 x 8 Full-Set

10210031


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 26.0 mm 40.0 mm M8 x 10 Full-Set

10210079


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    26.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 34.0 mm 50.0 mm M8 x 12 Full-Set

10210116


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    34.0 mm
  • Outside Diameter
    50.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
Shaft Collar 40.0 mm 63.0 mm M10 x 16 Full-Set

10210154


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Outside Diameter
    63.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
Shaft Collar 8.0 mm 16.0 mm M4 x 6 Full-Set

10209967


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    16.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
Shaft Collar 15.0 mm 25.0 mm M6 x 8 Full-Set

10210000


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    25.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 22.0 mm 36.0 mm M6 x 10 Full-Set

10210048


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    36.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 12.0 mm 22.0 mm M6 x 8 Full-Set

10209981


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    22.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
Shaft Collar 18.0 mm 32.0 mm M6 x 8 Full-Set

10210024


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    32.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
Shaft Collar 25.0 mm 40.0 mm M8 x 10 Full-Set

10210062


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    40.0 mm
  • Material
    Steel
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm