Quantity | Unit price |
---|---|
2 - 9 | £ 11.651 |
10 - 19 | £ 11.4183 |
20 - 49 | £ 11.1855 |
50 + | £ 10.9528 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 10.0 mm |
---|---|
Bore Diameter | 0.394 in |
Outside Diameter | 26.0 mm |
Outside Diameter | 1.024 in |
Collar Style | Semi-Split |
Collar Height | 11.0 mm |
Collar Height | 0.433 in |
Coupling Style | Socket Head Screw Clamp |
Commodity Code | 7326909890 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue