Menu Search

Shaft Collars - Threaded Bore Clamp

In stock

A Shaft Collar, sometimes called a Shaft Clamp or a Collar Clamp, is a simple but vital machine component. Collar Clamps are most commonly used in power transmission applications, such as in motors and for gearboxes. Shaft Collars can also be used as mechanical stops, locating components and as bearing faces. Shaft Clamps have a simple but effective design, which makes them easy to install.Our Threaded Shaft Collar with Set Screw range is made of Steel with a black appearance. The holding power of a Set Screw Collar is provided by the impingement of the screw into the shaft. Our range has three types to choose from; Type 1 is a Full Set Collar with a grub screw DIN 553, Type 2 is a Semi-Split Collar and Type 3 is a Split Collar - both with a head screw DIN 912.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
60 results
Product SKUs information
Item Code Price range Availability Bore Diameter Collar Style Outside Diameter View
£ 2.259 - £ 2.4096 In production
10.0 mm
Full-Set
20.0 mm
£ 3.1078 - £ 3.3132 In production
16.0 mm
Full-Set
28.0 mm
£ 6.2294 - £ 6.6264 20 In stock
24.0 mm
Full-Set
40.0 mm
£ 8.5705 - £ 9.1182 10 In stock
30.0 mm
Full-Set
45.0 mm
£ 13.2528 - £ 13.8005 19 In stock
36.0 mm
Full-Set
56.0 mm
£ 22.9324 - £ 23.8908 9 In stock
45.0 mm
Full-Set
70.0 mm
£ 56.5438 - £ 56.5438 10 In stock
70.0 mm
Full-Set
100.0 mm
£ 10.9528 - £ 11.651 In production
10.0 mm
Semi-Split
26.0 mm
£ 14.266 - £ 15.1833 In production
16.0 mm
Semi-Split
36.0 mm
£ 19.4138 - £ 20.646 In production
25.0 mm
Semi-Split
48.0 mm
£ 24.5342 - £ 26.095 4 In stock
35.0 mm
Semi-Split
60.0 mm
£ 19.0168 - £ 20.2353 4 In stock
10.0 mm
Split
26.0 mm
£ 22.905 - £ 24.3699 4 In stock
16.0 mm
Split
36.0 mm
£ 28.4772 - £ 30.2981 In production
25.0 mm
Split
48.0 mm
£ 33.9947 - £ 36.1716 In production
35.0 mm
Split
60.0 mm
£ 1.591 - £ 1.6887 In production
8.0 mm
Full-Set
16.0 mm
£ 2.9161 - £ 3.1078 10 In stock
15.0 mm
Full-Set
25.0 mm
£ 4.5454 - £ 4.8329 8 In stock
22.0 mm
Full-Set
36.0 mm
£ 7.9134 - £ 8.4199 20 In stock
28.0 mm
Full-Set
45.0 mm
£ 13.3761 - £ 13.9374 20 In stock
35.0 mm
Full-Set
56.0 mm
  • of 3
Shaft Collar 10.0 mm 20.0 mm M5 x 8 Full-Set

1337550

Price Range
£ 2.4096 - £ 2.259

Stock Levels
In production
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    20.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    10.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 16.0 mm 28.0 mm M6 x 8 Full-Set

1337554

Price Range
£ 3.3132 - £ 3.1078

Stock Levels
In production
Attributes
  • Bore Diameter
    16.0 mm
  • Outside Diameter
    28.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 24.0 mm 40.0 mm M8 x 12 Full-Set

1337558

Price Range
£ 6.6264 - £ 6.2294

Stock Levels
20 In stock
Attributes
  • Bore Diameter
    24.0 mm
  • Outside Diameter
    40.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 30.0 mm 45.0 mm M8 x 10 Full-Set

1337562

Price Range
£ 9.1182 - £ 8.5705

Stock Levels
10 In stock
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    45.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 36.0 mm 56.0 mm M8 x 12 Full-Set

1337566

Price Range
£ 13.8005 - £ 13.2528

Stock Levels
19 In stock
Attributes
  • Bore Diameter
    36.0 mm
  • Outside Diameter
    56.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 45.0 mm 70.0 mm M10 x 16 Full-Set

1337570

Price Range
£ 23.8908 - £ 22.9324

Stock Levels
9 In stock
Attributes
  • Bore Diameter
    45.0 mm
  • Outside Diameter
    70.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 70.0 mm 100.0 mm M10 x 20 Full-Set

1337574

Price Range
£ 56.5438 - £ 56.5438

Stock Levels
10 In stock
Attributes
  • Bore Diameter
    70.0 mm
  • Outside Diameter
    100.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 10.0 mm 26.0 mm M4 Semi-Split

1337578

Price Range
£ 11.651 - £ 10.9528

Stock Levels
In production
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    26.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    11.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 16.0 mm 36.0 mm M5 Semi-Split

1337582

Price Range
£ 15.1833 - £ 14.266

Stock Levels
In production
Attributes
  • Bore Diameter
    16.0 mm
  • Outside Diameter
    36.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    13.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 25.0 mm 48.0 mm M5 Semi-Split

1337586

Price Range
£ 20.646 - £ 19.4138

Stock Levels
In production
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    48.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 35.0 mm 60.0 mm M6 Semi-Split

1337590

Price Range
£ 26.095 - £ 24.5342

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    35.0 mm
  • Outside Diameter
    60.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 10.0 mm 26.0 mm M4 Split

1337594

Price Range
£ 20.2353 - £ 19.0168

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    10.0 mm
  • Outside Diameter
    26.0 mm
  • Collar Style
    Split
  • Collar Height
    11.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 16.0 mm 36.0 mm M5 Split

1337598

Price Range
£ 24.3699 - £ 22.905

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    16.0 mm
  • Outside Diameter
    36.0 mm
  • Collar Style
    Split
  • Collar Height
    13.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 25.0 mm 48.0 mm M5 Split

1337602

Price Range
£ 30.2981 - £ 28.4772

Stock Levels
In production
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    48.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 35.0 mm 60.0 mm M6 Split

1337606

Price Range
£ 36.1716 - £ 33.9947

Stock Levels
In production
Attributes
  • Bore Diameter
    35.0 mm
  • Outside Diameter
    60.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 8.0 mm 16.0 mm M4 x 6 Full-Set

1337549

Price Range
£ 1.6887 - £ 1.591

Stock Levels
In production
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    16.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 15.0 mm 25.0 mm M6 x 8 Full-Set

1337553

Price Range
£ 3.1078 - £ 2.9161

Stock Levels
10 In stock
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    25.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 22.0 mm 36.0 mm M6 x 10 Full-Set

1337557

Price Range
£ 4.8329 - £ 4.5454

Stock Levels
8 In stock
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    36.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 28.0 mm 45.0 mm M8 x 12 Full-Set

1337561

Price Range
£ 8.4199 - £ 7.9134

Stock Levels
20 In stock
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    45.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 35.0 mm 56.0 mm M8 x 12 Full-Set

1337565

Price Range
£ 13.9374 - £ 13.3761

Stock Levels
20 In stock
Attributes
  • Bore Diameter
    35.0 mm
  • Outside Diameter
    56.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 42.0 mm 63.0 mm M10 x 16 Full-Set

1337569

Price Range
£ 19.8793 - £ 19.0852

Stock Levels
In production
Attributes
  • Bore Diameter
    42.0 mm
  • Outside Diameter
    63.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 60.0 mm 90.0 mm M10 x 16 Full-Set

1337573

Price Range
£ 46.3303 - £ 45.3993

Stock Levels
10 In stock
Attributes
  • Bore Diameter
    60.0 mm
  • Outside Diameter
    90.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    20.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 8.0 mm 22.0 mm M3 Semi-Split

1337577

Price Range
£ 10.5694 - £ 9.9259

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    22.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    9.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 15.0 mm 36.0 mm M5 Semi-Split

1337581

Price Range
£ 15.3202 - £ 14.4029

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    36.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    13.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 22.0 mm 48.0 mm M5 Semi-Split

1337585

Price Range
£ 21.5907 - £ 20.3037

Stock Levels
2 In stock
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    48.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 32.0 mm 60.0 mm M6 Semi-Split

1337589

Price Range
£ 27.5326 - £ 25.8759

Stock Levels
In production
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    60.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 8.0 mm 22.0 mm M3 Split

1337593

Price Range
£ 18.784 - £ 17.6477

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    8.0 mm
  • Outside Diameter
    22.0 mm
  • Collar Style
    Split
  • Collar Height
    9.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 15.0 mm 36.0 mm M5 Split

1337597

Price Range
£ 24.5069 - £ 23.0419

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    15.0 mm
  • Outside Diameter
    36.0 mm
  • Collar Style
    Split
  • Collar Height
    13.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 22.0 mm 48.0 mm M5 Split

1337601

Price Range
£ 31.2018 - £ 29.3261

Stock Levels
2 In stock
Attributes
  • Bore Diameter
    22.0 mm
  • Outside Diameter
    48.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 32.0 mm 60.0 mm M6 Split

1337605

Price Range
£ 37.6913 - £ 35.4323

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    60.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 12.0 mm 22.0 mm M6 x 8 Full-Set

1337551

Price Range
£ 2.6971 - £ 2.5328

Stock Levels
In production
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    22.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 18.0 mm 32.0 mm M6 x 8 Full-Set

1337555

Price Range
£ 4.1346 - £ 3.8882

Stock Levels
20 In stock
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    32.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 25.0 mm 40.0 mm M8 x 10 Full-Set

1337559

Price Range
£ 6.6264 - £ 6.2294

Stock Levels
10 In stock
Attributes
  • Bore Diameter
    25.0 mm
  • Outside Diameter
    40.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 32.0 mm 50.0 mm M8 x 12 Full-Set

1337563

Price Range
£ 11.9385 - £ 11.4593

Stock Levels
50 In stock
Attributes
  • Bore Diameter
    32.0 mm
  • Outside Diameter
    50.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 38.0 mm 56.0 mm M8 x 12 Full-Set

1337567

Price Range
£ 13.7457 - £ 13.1981

Stock Levels
20 In stock
Attributes
  • Bore Diameter
    38.0 mm
  • Outside Diameter
    56.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 48.0 mm 70.0 mm M10 x 16 Full-Set

1337571

Price Range
£ 23.6169 - £ 22.6723

Stock Levels
20 In stock
Attributes
  • Bore Diameter
    48.0 mm
  • Outside Diameter
    70.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 80.0 mm 110.0 mm M12 x 20 Full-Set

1337575

Price Range
£ 76.9571 - £ 76.9571

Stock Levels
8 In stock
Attributes
  • Bore Diameter
    80.0 mm
  • Outside Diameter
    110.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    22.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 12.0 mm 30.0 mm M4 Semi-Split

1337579

Price Range
£ 12.7189 - £ 11.9522

Stock Levels
In production
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    11.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 18.0 mm 42.0 mm M5 Semi-Split

1337583

Price Range
£ 18.8525 - £ 17.7161

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    42.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 28.0 mm 55.0 mm M6 Semi-Split

1337587

Price Range
£ 24.9176 - £ 23.4253

Stock Levels
2 In stock
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    55.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 40.0 mm 65.0 mm M6 Semi-Split

1337591

Price Range
£ 28.2308 - £ 26.5331

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    40.0 mm
  • Outside Diameter
    65.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 12.0 mm 30.0 mm M4 Split

1337595

Price Range
£ 21.5359 - £ 20.2489

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Collar Style
    Split
  • Collar Height
    11.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 18.0 mm 42.0 mm M5 Split

1337599

Price Range
£ 28.1623 - £ 26.4784

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    18.0 mm
  • Outside Diameter
    42.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 28.0 mm 55.0 mm M6 Split

1337603

Price Range
£ 34.7203 - £ 32.6256

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    28.0 mm
  • Outside Diameter
    55.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 40.0 mm 65.0 mm M6 Split

1337607

Price Range
£ 38.7181 - £ 36.3906

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    40.0 mm
  • Outside Diameter
    65.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 6.0 mm 12.0 mm M3 x 4 Full-Set

1337548

Price Range
£ 1.6887 - £ 1.591

Stock Levels
In production
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    8.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 14.0 mm 25.0 mm M6 x 8 Full-Set

1337552

Price Range
£ 3.1078 - £ 2.9161

Stock Levels
In production
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    25.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    12.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 20.0 mm 32.0 mm M6 x 8 Full-Set

1337556

Price Range
£ 4.1346 - £ 3.8882

Stock Levels
In production
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    32.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    14.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 26.0 mm 40.0 mm M8 x 10 Full-Set

1337560

Price Range
£ 6.6264 - £ 6.2294

Stock Levels
5 In stock
Attributes
  • Bore Diameter
    26.0 mm
  • Outside Diameter
    40.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 34.0 mm 50.0 mm M8 x 12 Full-Set

1337564

Price Range
£ 11.8701 - £ 11.3909

Stock Levels
20 In stock
Attributes
  • Bore Diameter
    34.0 mm
  • Outside Diameter
    50.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    16.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 40.0 mm 63.0 mm M10 x 16 Full-Set

1337568

Price Range
£ 20.0847 - £ 19.2769

Stock Levels
10 In stock
Attributes
  • Bore Diameter
    40.0 mm
  • Outside Diameter
    63.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 50.0 mm 80.0 mm M10 x 16 Full-Set

1337572

Price Range
£ 30.5035 - £ 29.9011

Stock Levels
10 In stock
Attributes
  • Bore Diameter
    50.0 mm
  • Outside Diameter
    80.0 mm
  • Collar Style
    Full-Set
  • Collar Height
    18.0 mm
  • Coupling Style
    Grub Screw
Shaft Collar 6.0 mm 20.0 mm M3 Semi-Split

1337576

Price Range
£ 10.3504 - £ 9.7206

Stock Levels
In production
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    9.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 14.0 mm 32.0 mm M4 Semi-Split

1337580

Price Range
£ 13.2665 - £ 12.4725

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    32.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    11.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 20.0 mm 42.0 mm M5 Semi-Split

1337584

Price Range
£ 18.4281 - £ 17.3191

Stock Levels
In production
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    42.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 30.0 mm 55.0 mm M6 Semi-Split

1337588

Price Range
£ 24.1646 - £ 22.7133

Stock Levels
2 In stock
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    55.0 mm
  • Collar Style
    Semi-Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 6.0 mm 20.0 mm M3 Split

1337592

Price Range
£ 18.3733 - £ 17.2643

Stock Levels
2 In stock
Attributes
  • Bore Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Collar Style
    Split
  • Collar Height
    9.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 14.0 mm 32.0 mm M4 Split

1337596

Price Range
£ 22.5627 - £ 21.2073

Stock Levels
4 In stock
Attributes
  • Bore Diameter
    14.0 mm
  • Outside Diameter
    32.0 mm
  • Collar Style
    Split
  • Collar Height
    11.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 20.0 mm 42.0 mm M5 Split

1337600

Price Range
£ 27.7516 - £ 26.0813

Stock Levels
In production
Attributes
  • Bore Diameter
    20.0 mm
  • Outside Diameter
    42.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp
Shaft Collar 30.0 mm 55.0 mm M6 Split

1337604

Price Range
£ 34.159 - £ 32.1191

Stock Levels
2 In stock
Attributes
  • Bore Diameter
    30.0 mm
  • Outside Diameter
    55.0 mm
  • Collar Style
    Split
  • Collar Height
    15.0 mm
  • Coupling Style
    Socket Head Screw Clamp