Quantity | Unit price |
---|---|
2 - 9 | £ 21.5907 |
10 - 19 | £ 21.1663 |
20 - 49 | £ 20.7281 |
50 + | £ 20.3037 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Diameter | 22.0 mm |
---|---|
Bore Diameter | 0.866 in |
Outside Diameter | 48.0 mm |
Outside Diameter | 1.89 in |
Collar Style | Semi-Split |
Collar Height | 15.0 mm |
Collar Height | 0.591 in |
Coupling Style | Socket Head Screw Clamp |
Commodity Code | 7326909890 |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue