Quantity | Unit price |
---|---|
1 - 9 | £ 14.55 |
10 - 19 | £ 13.10 |
20 - 49 | £ 12.37 |
50 - 99 | £ 11.64 |
100 + | £ 10.19 |
d1 | 20.0 |
---|---|
h2 | 6.6 |
h3 | M5 |
h1 | 51.0 |
h4 | 31.0 |
h6 | 10.0 |
W1 | 30.0 |
W3 | 45.0 |
W4 | 30.0 |
W5 | 7.5 |
w1 | 20.0 |
Weight | 70.0 |
Material | Aluminium |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue