Quantity | Unit price |
---|---|
1 - 9 | £ 27.36 |
10 - 19 | £ 24.62 |
20 - 49 | £ 23.26 |
50 - 99 | £ 21.89 |
100 + | £ 19.15 |
d1 | 40.0 |
---|---|
h2 | 11.0 |
h3 | M8 |
h1 | 96.0 |
h4 | 60.0 |
h6 | 15.0 |
W1 | 57.0 |
W3 | 90.0 |
W4 | 60.0 |
W5 | 12.0 |
w1 | 36.0 |
Weight | 420.0 |
Material | Aluminium |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.