Quantity | Unit price |
---|---|
1 - 9 | £ 9.08 |
10 - 19 | £ 8.17 |
20 - 49 | £ 7.72 |
50 - 99 | £ 7.26 |
100 + | £ 6.36 |
d1 | 8.0 |
---|---|
h2 | 5.5 |
h3 | M4 |
h1 | 32.8 |
h4 | 20.0 |
h6 | 6.0 |
W1 | 21.0 |
W3 | 32.0 |
W4 | 18.0 |
W5 | 5.0 |
w1 | 14.0 |
Weight | 24.0 |
Material | Aluminium |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue