Menu Search

Sheet Cover Cap 4.0 mm 3.8 mm (PT) PA White

White Sheet Metal Plug is made from Nylon66, also known as PA66. This plug can be easily pushed into fabricated bores for protective or aestheitc purposes, the Plug's flange creates an easy removal meaning the part can be easily re-used.
Item code:

161004011302

53957 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0465
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 46.50

1000 x £ 0.0465

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyamide 6.6
Colour White
Fitting Style Push Fit
Compatible Hole Diameter 4.0 mm
Overall Diameter 7.0 mm
Head Height 1.1 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us