Menu Search

Sheet Metal Plugs

In stock

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: PA66 Colour: Natural, Black, Grey, White, Beige Series Code: SR2041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
91 results
Product SKUs information
Item Code Price range Availability D Colour d H Type View
£ 0.085 - £ 0.0867 29550 In stock
20.4 mm
Black
15.9 mm
7.4 mm
3
£ 0.0786 - £ 0.0803 25600 In stock
18.7 mm
Grey
14.3 mm
7.4 mm
2
£ 0.1217 - £ 0.1268 Request the lead time here
27.4 mm
White
22.2 mm
7.6 mm
3
£ 0.0749 - £ 0.0764 7500 In stock
17.1 mm
White
12.7 mm
7.3 mm
2
£ 0.1459 - £ 0.1514 9250 In stock
30.6 mm
Black
25.4 mm
7.6 mm
3
£ 0.1181 - £ 0.1229 8750 In stock
24.0 mm
Black
19.1 mm
7.5 mm
3
£ 0.0529 - £ 0.0529 15100 In stock
14.0 mm
Black
10.0 mm
7.2 mm
2
£ 0.1417 - £ 0.1473 225 In stock
29.2 mm
Grey
24.0 mm
7.6 mm
4
£ 0.1015 - £ 0.1036 9000 In stock
22.8 mm
Grey
18.0 mm
7.5 mm
4
£ 0.0519 - £ 0.0519 32900 In stock
13.5 mm
Grey
9.5 mm
7.2 mm
2
£ 0.1253 - £ 0.1304 6455 In stock
Black
20.0 mm
7.5 mm
3
£ 0.1417 - £ 0.1473 17400 In stock
29.2 mm
White
24.0 mm
7.6 mm
3
£ 0.1459 - £ 0.1514 250 In stock
30.6 mm
Grey
25.4 mm
7.6 mm
4
£ 0.0539 - £ 0.0539 83392 In stock
16.0 mm
Black
12.0 mm
7.3 mm
2
£ 0.0582 - £ 0.0582 10700 In stock
14.0 mm
White
10.0 mm
7.2 mm
2
£ 0.0529 - £ 0.0529 73100 In stock
14.0 mm
Grey
10.0 mm
7.2 mm
2
£ 0.0539 - £ 0.0539 20400 In stock
16.0 mm
Grey
12.0 mm
7.3 mm
2
£ 0.0472 - £ 0.0472 66500 In stock
7.0 mm
Grey
4.0 mm
7.1 mm
1
£ 0.0492 - £ 0.0492 18000 In stock
10.4 mm
Black
6.0 mm
7.1 mm
1
£ 0.085 - £ 0.0867 27500 In stock
20.4 mm
White
15.9 mm
7.4 mm
3
  • of 5
Sheet Cover Cap 15.9 mm 20.4 mm Black PA66

161015959902

Price Range
£ 0.0867 - £ 0.085

Stock Levels
29550 In stock
Attributes
  • D
    20.4 mm
  • d
    15.9 mm
  • H
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 14.3 mm 18.7 mm Grey PA66

161014327002

Price Range
£ 0.0803 - £ 0.0786

Stock Levels
25600 In stock
Attributes
  • D
    18.7 mm
  • d
    14.3 mm
  • H
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 22.2 mm 27.4 mm White PA66

161022211302

Price Range
£ 0.1268 - £ 0.1217

Stock Levels
Request the lead time here
Attributes
  • D
    27.4 mm
  • d
    22.2 mm
  • H
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 12.7 mm 17.1 mm White PA66

161012711302

Price Range
£ 0.0764 - £ 0.0749

Stock Levels
7500 In stock
Attributes
  • D
    17.1 mm
  • d
    12.7 mm
  • H
    7.3 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 25.4 mm 30.6 mm Black PA66

161025459902

Price Range
£ 0.1514 - £ 0.1459

Stock Levels
9250 In stock
Attributes
  • D
    30.6 mm
  • d
    25.4 mm
  • H
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 19.1 mm 24.0 mm Black PA66

161019159902

Price Range
£ 0.1229 - £ 0.1181

Stock Levels
8750 In stock
Attributes
  • D
    24.0 mm
  • d
    19.1 mm
  • H
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 10.0 mm 14.0 mm Black PA66

161010059902

Price Range
£ 0.0529 - £ 0.0529

Stock Levels
15100 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • H
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 24.0 mm 29.2 mm Grey PA66

161024027002

Price Range
£ 0.1473 - £ 0.1417

Stock Levels
225 In stock
Attributes
  • D
    29.2 mm
  • d
    24.0 mm
  • H
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 18.0 mm 22.8 mm Grey PA66

161018027002

Price Range
£ 0.1036 - £ 0.1015

Stock Levels
9000 In stock
Attributes
  • D
    22.8 mm
  • d
    18.0 mm
  • H
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 9.5 mm 13.5 mm Grey PA66

161009527002

Price Range
£ 0.0519 - £ 0.0519

Stock Levels
32900 In stock
Attributes
  • D
    13.5 mm
  • d
    9.5 mm
  • H
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Metal Plug 20.0 mm 3.8 mm (PT) PA66 Black

161020059902

Price Range
£ 0.1304 - £ 0.1253

Stock Levels
6455 In stock
Attributes
  • d
    20.0 mm
  • H
    7.5 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
  • Maximum Panel Thickness
    3.8 mm
Sheet Cover Cap 24.0 mm 29.2 mm White PA66

161024011302

Price Range
£ 0.1473 - £ 0.1417

Stock Levels
17400 In stock
Attributes
  • D
    29.2 mm
  • d
    24.0 mm
  • H
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 25.4 mm 30.6 mm Grey PA66

161025427002

Price Range
£ 0.1514 - £ 0.1459

Stock Levels
250 In stock
Attributes
  • D
    30.6 mm
  • d
    25.4 mm
  • H
    7.6 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 12.0 mm 16.0 mm Black PA66

161012059902

Price Range
£ 0.0539 - £ 0.0539

Stock Levels
83392 In stock
Attributes
  • D
    16.0 mm
  • d
    12.0 mm
  • H
    7.3 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 10.0 mm 14.0 mm White PA66

161010011302

Price Range
£ 0.0582 - £ 0.0582

Stock Levels
10700 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • H
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 10.0 mm 14.0 mm Grey PA66

161010027002

Price Range
£ 0.0529 - £ 0.0529

Stock Levels
73100 In stock
Attributes
  • D
    14.0 mm
  • d
    10.0 mm
  • H
    7.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 12.0 mm 16.0 mm Grey PA66

161012027002

Price Range
£ 0.0539 - £ 0.0539

Stock Levels
20400 In stock
Attributes
  • D
    16.0 mm
  • d
    12.0 mm
  • H
    7.3 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 4.0 mm 7.0 mm Grey PA66

161004027002

Price Range
£ 0.0472 - £ 0.0472

Stock Levels
66500 In stock
Attributes
  • D
    7.0 mm
  • d
    4.0 mm
  • H
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 6.0 mm 10.4 mm Black PA66

161006059902

Price Range
£ 0.0492 - £ 0.0492

Stock Levels
18000 In stock
Attributes
  • D
    10.4 mm
  • d
    6.0 mm
  • H
    7.1 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm
Sheet Cover Cap 15.9 mm 20.4 mm White PA66

161015911302

Price Range
£ 0.0867 - £ 0.085

Stock Levels
27500 In stock
Attributes
  • D
    20.4 mm
  • d
    15.9 mm
  • H
    7.4 mm
  • Compatible Panel Thickness Range
    0.8 - 3.8 mm
  • Minimum Panel Thickness
    0.8 mm