Menu Search

Sheet Metal Plugs

In stock

Sheet Metal Plugs are used to blank holes during transportation or can be used on finished products to provide a clean finish. The Nylon (PA 66) plug protects the handler from fabricated holes associated with hazardous shards. They can also be used to protect internal threads from damage in transportation.

Available in three colours, usefule for the purpose of colour identification or to match finished product aesthetics.

Sheet Metal Plugs can be easily pushed into applications without any fixing requirement and can easily be removed.

  • Used to blank holes during transportation.
  • Easily pushes into applications without the need for fixing.
  • Provides a clean finish to your applications.
Material: PA, PA66 Colour: Natural, Black, Beige, Grey, White Series Code: SR2041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
91 results
Product SKUs information
Item Code Price range Availability D Colour d Material H View
£ 0.0516 - £ 0.0539 874 In stock
Natural
PA
£ 0.0519 - £ 0.0542 856 In stock
Black
PA
£ 0.0417 - £ 0.0515 1335 In stock
Natural
PA
62PP100BM11 £ 0.0798 - £ 0.0985 182 In stock
Natural
PA
£ 0.0397 - £ 0.0414 5689 In stock
Natural
PA
£ 0.0528 - £ 0.0652 991 In stock
Natural
PA
£ 0.115 - £ 0.1199 66 In stock
Natural
PA
£ 0.051 - £ 0.0532 Request the lead time here
Natural
PA
62PPM12BM35 £ 0.0507 - £ 0.0626 2354 In stock
Natural
PA
£ 0.0507 - £ 0.0529 Request the lead time here
Natural
PA
62PPM22BM40B £ 0.1486 - £ 0.1542 141 In stock
Black
PA
  • of 5
Sheet Metal Plug 8.7 mm 4.7 mm 3.6 mm PA Natural

62PP018BG14

Price Range
£ 0.0539 - £ 0.0516

Stock Levels
874 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Sheet Metal Plug 10.7 mm 6.4 mm 1.6 mm PA Black

62PP025BM06B

Price Range
£ 0.0542 - £ 0.0519

Stock Levels
856 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Commodity Code
    3926909790
Sheet Metal Plug 17.1 mm 12.7 mm 3.6 mm PA Natural

62PP050BG14

Price Range
£ 0.0515 - £ 0.0417

Stock Levels
1335 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Sheet Metal Plug 31 mm 25.4 mm 2.8 mm PA Natural

62PP100BM11

Price Range
£ 0.0985 - £ 0.0798

Stock Levels
182 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3923509000
Snap Fit Plug 6.0 mm 1.0 mm 0.8-1.6 PA Natural

62PPM06BM16

Price Range
£ 0.0414 - £ 0.0397

Stock Levels
5689 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Snap Fit Plug 14.0 mm 18.0 mm 0.8-3.5 PA Natural

62PPM14BM35

Price Range
£ 0.0652 - £ 0.0528

Stock Levels
991 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Snap Fit Plug 18.0 mm 22.0 mm 0.8-4.0 PA Natural

62PPM18BM40

Price Range
£ 0.1199 - £ 0.115

Stock Levels
66 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Sheet Metal Plug 5.2 mm 3.2 mm 2.4 mm PA Natural

62PP012BG09

Price Range
£ 0.0532 - £ 0.051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Snap Fit Plug 12.0 mm 16.0 mm 0.8-3.5 PA Natural

62PPM12BM35

Price Range
£ 0.0626 - £ 0.0507

Stock Levels
2354 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Snap Fit Plug 10.0 mm 14.0 mm 0.8-3.5 PA Natural

62PPM10BM35

Price Range
£ 0.0529 - £ 0.0507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Commodity Code
    3926909790
Snap Fit Plug 22.0 mm 27.8 mm 0.8-4.0 PA Black

62PPM22BM40B

Price Range
£ 0.1542 - £ 0.1486

Stock Levels
141 In stock
Attributes
  • Colour
    Black
  • Material
    PA
  • Commodity Code
    3926909790