10394847
496959
| Quantity | Unit price |
|---|---|
| 30 - 299 | £ 3.9599 |
| 300 - 599 | £ 1.6442 |
| 600 - 1199 | £ 1.6017 |
| 1200 + | £ 1.5733 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Polycarbonate |
|---|---|
| Mounting Method | Hole |
| Height | 34.0 mm |
| Height | 1.339 in |
| Length | 60.0 mm |
| Length | 2.362 in |
| Width | 35.0 mm |
| Width | 1.378 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue