Menu Search

Shelf Support T1 Steel

Spigot mounted shelf support can be used to support glass shelving and for a wide range of other shelving display applications.
Item code:

494447

33013 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 1.2949
100 + £ 0.6684
Standard pack: 100

Order in multiple of 10

Total price:

£ 12.95

10 x £ 1.2949

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Coating Chrome Plated Steel
Compatible Shelf Material Glass
Material Steel
Mounting Method Spigot
Shelf Support Material Metal
Support Type O-Rings on Cylinder
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us