Quantity | Unit price |
---|---|
100 - 7999 | £ 0.2042 |
8000 + | £ 0.2001 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Adhesive Tab |
---|---|
Colour | Natural |
Overall Length | 75.0 mm |
Overall Length | 2.953 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Commodity Code | 7616999099 |
Type | Twist |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.