Quantity | Unit price |
---|---|
100 - 2999 | £ 0.2181 |
3000 + | £ 0.214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Adhesive Tab |
---|---|
Colour | White |
Full Material | Natural PP With Metal Spring |
Overall Length | 32.0 mm |
Overall Length | 1.26 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Commodity Code | 3926909790 |
Type | Spring |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.